MMC1—SD Card Interface

MMC1 interface is compliant with the SD Standard v3.01 and it supports the following SD Card applications:

  • Default speed, 4-bit data, SDR, half-cycle
  • High speed, 4-bit data, SDR, half-cycle
  • SDR12, 4-bit data, half-cycle
  • SDR25, 4-bit data, half-cycle
  • UHS-I SDR50, 4-bit data, half-cycle
  • UHS-I SDR104, 4-bit data, half-cycle
  • UHS-I DDR50, 4-bit data

NOTE

For more information, see the eMMC/SD/SDIO chapter of the Device TRM.