DSS

Display Port Interfaces (DPI) is available in DSS named DPI Video Output (VOUT).

VOUT interface consists of:

  • 24-bit data bus (data[23:0])
  • Horizontal synchronization signal (HSYNC)
  • Vertical synchronization signal (VSYNC)
  • Data enable (DE)
  • Field ID (FID)
  • Pixel clock (CLK)

For more information, see section Display Subsystem (DSS) of the Device TRM.