MailBox

Communication between the on-chip processors of the device uses a queued mailbox-interrupt mechanism.

The queued mailbox-interrupt mechanism allows the software to establish a communication channel between two processors through a set of registers and associated interrupt signals by sending and receiving messages (mailboxes).

The device implements the following mailbox types:

  • System mailbox:
    • Number of instances: 13
    • Used for communication between: MPU, DSP1, IPU1, and IPU2 subsystems
    • Reference name: MAILBOX(1..13)
  • IVA mailbox:
    • Number of instances: 1
    • Used for communication between: IVA local user (ICONT1, or ICONT2) and three external users (selected among MPU, DSP1, IPU1, and IPU2 subsystems)
    • Reference name: IVA_MBOX

Each mailbox module supports the following features:

  • Parameters configurable at design time
    • Number of users
    • Number of mailbox message queues
    • Number of messages (FIFO depth) for each message queue
  • 32-bit message width
  • Message reception and queue-not-full notification using interrupts
  • Support of 16-/32-bit addressing scheme
  • Power management support

For more information, see chapter MailBox of the Device TRM.