Table 5-107 Timing Requirements for GMAC RGMIIn Input Receive for 10/100/1000 Mbps (1)

NO. PARAMETER DESCRIPTION MODE MIN MAX UNIT
5 tsu(RXD-RXCH) Setup time, receive selected signals valid before rgmiin_rxc high/low RGMII0/1 1 ns
6 th(RXCH-RXD) Hold time, receive selected signals valid after rgmiin_rxc high/low RGMII0/1 1 ns
  1. For RGMII, receive selected signals include: rgmiin_rxd[3:0] and rgmiin_rxctl.
AM5706 AM5708 SPRS906_TIMING_GMAC_RGMIIRX_08.gif
rgmiin_rxc must be externally delayed relative to the data and control pins.
Data and control information is received using both edges of the clocks. rgmiin_rxd[3:0] carries data bits 3-0 on the rising edge of rgmiin_rxc and data bits 7-4 on the falling edge ofrgmiin_rxc. Similarly, rgmiin_rxctl carries RXDV on rising edge of rgmiin_rxc and RXERR on falling edge of rgmiin_rxc.
Figure 5-71 GMAC Receive Interface Timing, RGMIIn operation

Table 5-108, Table 5-109 and Figure 5-72 present switching characteristics for transmit - RGMIIn for 10/100/1000Mbit/s.