PCIe

NOTE

For more information, see the Serial Communication Interfaces / PCIe Controllers and the Shared PHY Component Subsystems / PCIe Shared PHY Subsystem sections of the Device TRM.

Table 4-16 PCIe Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
pcie_rxn0 PCIe1_PHY_RX Receive Data Lane 0 (negative) - mapped to PCIe_SS1 only. IDS AE6
pcie_rxp0 PCIe1_PHY_RX Receive Data Lane 0 (positive) - mapped to PCIe_SS1 only. IDS AD7
pcie_txn0 PCIe1_PHY_TX Transmit Data Lane 0 (negative) - mapped to PCIe_SS1 only. ODS AE8
pcie_txp0 PCIe1_PHY_TX Transmit Data Lane 0 (positive) - mapped to PCIe_SS1 only. ODS AD9
pcie_rxn1 PCIe2_PHY_RX Receive Data Lane 1 (negative) - mapped to either PCIe_SS1 (dual lane- mode) or PCIe_SS2 (single lane- mode) IDS AE5
pcie_rxp1 PCIe2_PHY_RX Receive Data Lane 1 (positive) - mapped to either PCIe_SS1 (dual lane- mode) or PCIe_SS2 (single lane- mode) IDS AD6
pcie_txn1 PCIe2_PHY_TX Transmit Data Lane 1 (negative) - mapped to either PCIe_SS1 (dual lane- mode) or PCIe_SS2 (single lane- mode) ODS AE3
pcie_txp1 PCIe2_PHY_TX Transmit Data Lane 1 (positive) - mapped to either PCIe_SS1 (dual lane- mode) or PCIe_SS2 (single lane- mode) ODS AD4
ljcb_clkn PCIe1_PHY shared Reference Clock Input / Output Differential Pair (negative) IODS AB9
ljcb_clkp PCIe1_PHY shared Reference Clock Input / Output Differential Pair (positive) IODS AC8