Interrupt Controllers (INTC)

NOTE

For more information, see the Interrupt Controllers section of the Device TRM.

Table 4-29 INTC Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
nmin_dsp Non maskable interrupt input, active-low. This pin can be optionally routed to the DSP NMI input or as generic input to the Arm cores. Note that by default this pin has an internal pulldown resistor enabled. This internal pulldown should be disabled or countered by a stronger external pullup resistor before routing to the DSP or Arm processors. I L24
sys_nirq2 External interrupt event to any device INTC I AC10
sys_nirq1 External interrupt event to any device INTC I AB10