DCAN

NOTE

For more information, see the Serial Communication Interface / DCAN section of the Device TRM.

Table 4-17 DCAN Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
DCAN 1
dcan1_rx DCAN1 receive data pin IO H23, AC10
dcan1_tx DCAN1 transmit data pin IO H22
DCAN 2
dcan2_rx DCAN2 receive data pin IO E25, K22, AB10
dcan2_tx DCAN2 transmit data pin IO E24, H21