MMC3 SDIO High-Speed UHS-I SDR50 Mode, Half Cycle

Figure 5-102, Figure 5-103, Table 5-153, and Table 5-154 present Timing requirements and Switching characteristics for MMC3 - SDIO High speed SDR50 in receiver and transmitter mode.

Table 5-153 Timing Requirements for MMC3 - SDR50 Mode (1)

NO. PARAMETER DESCRIPTION MIN MAX UNIT
SDR503 tsu(cmdV-clkH) Setup time, mmc3_cmd valid before mmc3_clk rising clock edge 1.48 ns
SDR504 th(clkH-cmdV) Hold time, mmc3_cmd valid after mmc3_clk rising clock edge 1.6 ns
SDR507 tsu(dV-clkH) Setup time, mmc3_dat[i:0] valid before mmc3_clk rising clock edge 1.48 ns
SDR508 th(clkH-dV) Hold time, mmc3_dat[i:0] valid after mmc3_clk rising clock edge 1.6 ns
  1. i in [i:0] = 7

Table 5-154 Switching Characteristics for MMC3 - SDR50 Mode (2)

NO. PARAMETER DESCRIPTION MIN MAX UNIT
SDR501 fop(clk) Operating frequency, mmc3_clk 64 MHz
SDR502H tw(clkH) Pulse duration, mmc3_clk high 0.5 × P-0.270 (1) ns
SDR502L tw(clkL) Pulse duration, mmc3_clk low 0.5 × P-0.270 (1) ns
SDR505 td(clkL-cmdV) Delay time, mmc3_clk falling clock edge to mmc3_cmd transition -3.66 1.46 ns
SDR506 td(clkL-dV) Delay time, mmc3_clk falling clock edge to mmc3_dat[i:0] transition -3.66 1.46 ns
  1. P = output mmc3_clk period in ns
  2. i in [i:0] = 7
AM5706 AM5708 SPRS906_TIMING_MMC3_05.gifFigure 5-102 MMC/SD/SDIOj in - High Speed SDR50 - Receiver Mode
AM5706 AM5708 SPRS906_TIMING_MMC3_06.gifFigure 5-103 MMC/SD/SDIOj in - High Speed SDR50 - Transmitter Mode

NOTE

To configure the desired Manual IO Timing Mode the user must follow the steps described in section Manual IO Timing Modes of the Device TRM.

The associated registers to configure are listed in the CFG REGISTER column. For more information see the Control Module chapter in the Device TRM.

Manual IO Timings Modes must be used to ensure some IO timings for MMC3. See Table 5-30Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-155Manual Functions Mapping for MMC3 for a definition of the Manual modes.

Table 5-155 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.

Table 5-155 Manual Functions Mapping for MMC3

BALL BALL NAME MMC3_MANUAL1 CFG REGISTER MUXMODE
A_DELAY (ps) G_DELAY (ps) 0
Y2 mmc3_clk 1085 21 CFG_MMC3_CLK_IN mmc3_clk
Y2 mmc3_clk 1269 0 CFG_MMC3_CLK_OUT mmc3_clk
Y1 mmc3_cmd 0 0 CFG_MMC3_CMD_IN mmc3_cmd
Y1 mmc3_cmd 128 0 CFG_MMC3_CMD_OEN mmc3_cmd
Y1 mmc3_cmd 98 0 CFG_MMC3_CMD_OUT mmc3_cmd
Y4 mmc3_dat0 0 0 CFG_MMC3_DAT0_IN mmc3_dat0
Y4 mmc3_dat0 362 0 CFG_MMC3_DAT0_OEN mmc3_dat0
Y4 mmc3_dat0 0 0 CFG_MMC3_DAT0_OUT mmc3_dat0
AA2 mmc3_dat1 7 0 CFG_MMC3_DAT1_IN mmc3_dat1
AA2 mmc3_dat1 333 0 CFG_MMC3_DAT1_OEN mmc3_dat1
AA2 mmc3_dat1 0 0 CFG_MMC3_DAT1_OUT mmc3_dat1
AA3 mmc3_dat2 0 0 CFG_MMC3_DAT2_IN mmc3_dat2
AA3 mmc3_dat2 402 0 CFG_MMC3_DAT2_OEN mmc3_dat2
AA3 mmc3_dat2 0 0 CFG_MMC3_DAT2_OUT mmc3_dat2
W2 mmc3_dat3 203 0 CFG_MMC3_DAT3_IN mmc3_dat3
W2 mmc3_dat3 549 0 CFG_MMC3_DAT3_OEN mmc3_dat3
W2 mmc3_dat3 1 0 CFG_MMC3_DAT3_OUT mmc3_dat3
Y3 mmc3_dat4 121 0 CFG_MMC3_DAT4_IN mmc3_dat4
Y3 mmc3_dat4 440 0 CFG_MMC3_DAT4_OEN mmc3_dat4
Y3 mmc3_dat4 206 0 CFG_MMC3_DAT4_OUT mmc3_dat4
AA1 mmc3_dat5 336 0 CFG_MMC3_DAT5_IN mmc3_dat5
AA1 mmc3_dat5 283 0 CFG_MMC3_DAT5_OEN mmc3_dat5
AA1 mmc3_dat5 174 0 CFG_MMC3_DAT5_OUT mmc3_dat5
AA4 mmc3_dat6 320 0 CFG_MMC3_DAT6_IN mmc3_dat6
AA4 mmc3_dat6 443 0 CFG_MMC3_DAT6_OEN mmc3_dat6
AA4 mmc3_dat6 0 0 CFG_MMC3_DAT6_OUT mmc3_dat6
AB1 mmc3_dat7 2 0 CFG_MMC3_DAT7_IN mmc3_dat7
AB1 mmc3_dat7 344 0 CFG_MMC3_DAT7_OEN mmc3_dat7
AB1 mmc3_dat7 0 0 CFG_MMC3_DAT7_OUT mmc3_dat7

NOTE

To configure the desired virtual mode the user must set MODESELECT bit and DELAYMODE bitfield for each corresponding pad control register.

The pad control registers are presented in Table 4-31 and described in Device TRM, Control Module Chapter.