PRU-ICSS

NOTE

For more information, see the Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem section of the Device TRM.

Table 4-24 PRU-ICSS Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
PRU-ICSS1
pr1_ecap0_ecap_capin_apwm_o Capture Input / PWM output IO A7
pr1_edc_sync0_out SYNC 0 Output O A8
pr1_edio_data_in0 Ethernet Digital Input I D8
pr1_edio_data_in1 Ethernet Digital Input I B7
pr1_edio_data_in2 Ethernet Digital Input I C7
pr1_edio_data_in3 Ethernet Digital Input I E8
pr1_edio_data_in4 Ethernet Digital Input I B8
pr1_edio_data_in5 Ethernet Digital Input I C8
pr1_edio_data_in6 Ethernet Digital Input I B9
pr1_edio_data_in7 Ethernet Digital Input I A7
pr1_edio_data_out0 Ethernet Digital Output O D8
pr1_edio_data_out1 Ethernet Digital Output O B7
pr1_edio_data_out2 Ethernet Digital Output O C7
pr1_edio_data_out3 Ethernet Digital Output O E8
pr1_edio_data_out4 Ethernet Digital Output O B8
pr1_edio_data_out5 Ethernet Digital Output O C8
pr1_edio_data_out6 Ethernet Digital Output O B9
pr1_edio_data_out7 Ethernet Digital Output O A7
pr1_edio_sof Start Of Frame O A11
pr1_mdio_data MDIO Data IO C10
pr1_mdio_mdclk MDIO Clock O D10
pr1_edc_latch0_in Latch Input 0 I A9
pr1_mii0_col MII0 Collision Detect I L5
pr1_mii0_crs MII0 Carrier Sense I P4
pr1_mii0_rxd0 MII0 Receive Data I R1
pr1_mii0_rxd1 MII0 Receive Data I R2
pr1_mii0_rxd2 MII0 Receive Data I T5
pr1_mii0_rxd3 MII0 Receive Data I T4
pr1_mii0_rxdv MII0 Data Valid I N5
pr1_mii0_rxer MII0 Receive Error I P3
pr1_mii0_rxlink MII0 Receive Link I L6
pr1_mii0_txd0 MII0 Transmit Data O N4
pr1_mii0_txd1 MII0 Transmit Data O N3
pr1_mii0_txd2 MII0 Transmit Data O N1
pr1_mii0_txd3 MII0 Transmit Data O P2
pr1_mii0_txen MII0 Transmit Enable O P1
pr1_mii1_col MII1 Collision Detect I C13
pr1_mii1_crs MII1 Carrier Sense I D13
pr1_mii1_rxd0 MII1 Receive Data I F11
pr1_mii1_rxd1 MII1 Receive Data I E11
pr1_mii1_rxd2 MII1 Receive Data I A13
pr1_mii1_rxd3 MII1 Receive Data I A12
pr1_mii1_rxdv MII1 Data Valid I B12
pr1_mii1_rxer MII1 Receive Error I B13
pr1_mii1_rxlink MII1 Receive Link I E13
pr1_mii1_txd0 MII1 Transmit Data O D11
pr1_mii1_txd1 MII1 Transmit Data O B11
pr1_mii1_txd2 MII1 Transmit Data O E10
pr1_mii1_txd3 MII1 Transmit Data O B10
pr1_mii1_txen MII1 Transmit Enable O A10
pr1_mii_mr0_clk MII0 Master Receive Clock I N6
pr1_mii_mr1_clk MII1 Master Receive Clock I C11
pr1_mii_mt0_clk MII0 Master Transmit Clock I N2
pr1_mii_mt1_clk MII1 Master Transmit Clock I F10
pr1_pru1_gpi0 PRU1 General-Purpose Input I A9
pr1_pru1_gpi1 PRU1 General-Purpose Input I A8
pr1_pru1_gpi2 PRU1 General-Purpose Input I A11
pr1_pru1_gpi3 PRU1 General-Purpose Input I F10
pr1_pru1_gpi4 PRU1 General-Purpose Input I A10
pr1_pru1_gpi5 PRU1 General-Purpose Input I B10
pr1_pru1_gpi6 PRU1 General-Purpose Input I E10
pr1_pru1_gpi7 PRU1 General-Purpose Input I D10
pr1_pru1_gpi8 PRU1 General-Purpose Input I C10
pr1_pru1_gpi9 PRU1 General-Purpose Input I B11
pr1_pru1_gpi10 PRU1 General-Purpose Input I D11
pr1_pru1_gpi11 PRU1 General-Purpose Input I C11
pr1_pru1_gpi12 PRU1 General-Purpose Input I B12
pr1_pru1_gpi13 PRU1 General-Purpose Input I A12
pr1_pru1_gpi14 PRU1 General-Purpose Input I A13
pr1_pru1_gpi15 PRU1 General-Purpose Input I E11
pr1_pru1_gpi16 PRU1 General-Purpose Input I F11
pr1_pru1_gpi17 PRU1 General-Purpose Input I B13
pr1_pru1_gpi18 PRU1 General-Purpose Input I E13
pr1_pru1_gpi19 PRU1 General-Purpose Input I C13
pr1_pru1_gpi20 PRU1 General-Purpose Input I D13
pr1_pru1_gpo0 PRU1 General-Purpose Output O A9
pr1_pru1_gpo1 PRU1 General-Purpose Output O A8
pr1_pru1_gpo2 PRU1 General-Purpose Output O A11
pr1_pru1_gpo3 PRU1 General-Purpose Output O F10
pr1_pru1_gpo4 PRU1 General-Purpose Output O A10
pr1_pru1_gpo5 PRU1 General-Purpose Output O B10
pr1_pru1_gpo6 PRU1 General-Purpose Output O E10
pr1_pru1_gpo7 PRU1 General-Purpose Output O D10
pr1_pru1_gpo8 PRU1 General-Purpose Output O C10
pr1_pru1_gpo9 PRU1 General-Purpose Output O B11
pr1_pru1_gpo10 PRU1 General-Purpose Output O D11
pr1_pru1_gpo11 PRU1 General-Purpose Output O C11
pr1_pru1_gpo12 PRU1 General-Purpose Output O B12
pr1_pru1_gpo13 PRU1 General-Purpose Output O A12
pr1_pru1_gpo14 PRU1 General-Purpose Output O A13
pr1_pru1_gpo15 PRU1 General-Purpose Output O E11
pr1_pru1_gpo16 PRU1 General-Purpose Output O F11
pr1_pru1_gpo17 PRU1 General-Purpose Output O B13
pr1_pru1_gpo18 PRU1 General-Purpose Output O E13
pr1_pru1_gpo19 PRU1 General-Purpose Output O C13
pr1_pru1_gpo20 PRU1 General-Purpose Output O D13
pr1_uart0_cts_n UART Clear-To-Send I E8
pr1_uart0_rts_n UART Ready-To-Send O B8
pr1_uart0_rxd UART Receive Data I C8
pr1_uart0_txd UART Transmit Data O B9
PRU-ICSS 2
pr2_mdio_data MDIO Data IO AC4, C17
pr2_mdio_mdclk MDIO Clock O AA5, C16
pr2_mii0_col MII0 Collision Detect I A23
pr2_mii0_crs MII0 Carrier Sense I A22
pr2_mii0_rxd0 MII0 Receive Data I A21
pr2_mii0_rxd1 MII0 Receive Data I D19
pr2_mii0_rxd2 MII0 Receive Data I E19
pr2_mii0_rxd3 MII0 Receive Data I F16
pr2_mii0_rxdv MII0 Data Valid I E16
pr2_mii0_rxer MII0 Receive Error I D14
pr2_mii0_rxlink MII0 Receive Link I B21
pr2_mii0_txd0 MII0 Transmit Data O A19
pr2_mii0_txd1 MII0 Transmit Data O B18
pr2_mii0_txd2 MII0 Transmit Data O B16
pr2_mii0_txd3 MII0 Transmit Data O B17
pr2_mii0_txen MII0 Transmit Enable O A18
pr2_mii1_col MII1 Collision Detect I J25
pr2_mii1_crs MII1 Carrier Sense I J24
pr2_mii1_rxd0 MII1 Receive Data I AB1
pr2_mii1_rxd1 MII1 Receive Data I AA4
pr2_mii1_rxd2 MII1 Receive Data I AA1
pr2_mii1_rxd3 MII1 Receive Data I Y3
pr2_mii1_rxdv MII1 Data Valid I W2
pr2_mii1_rxer MII1 Receive Error I B22
pr2_mii1_rxlink MII1 Receive Link I B23
pr2_mii1_txd0 MII1 Transmit Data O AA2
pr2_mii1_txd1 MII1 Transmit Data O Y4
pr2_mii1_txd2 MII1 Transmit Data O Y1
pr2_mii1_txd3 MII1 Transmit Data O Y2
pr2_mii1_txen MII1 Transmit Enable O Y6
pr2_mii_mr0_clk MII0 Master Receive Clock I E17
pr2_mii_mr1_clk MII1 Master Receive Clock I AA3
pr2_mii_mt0_clk MII0 Master Transmit Clock I B14
pr2_mii_mt1_clk MII1 Master Transmit Clock I Y5
pr2_pru0_gpi0 PRU0 General-Purpose Input I Y5
pr2_pru0_gpi1 PRU0 General-Purpose Input I Y6
pr2_pru0_gpi2 PRU0 General-Purpose Input I Y2
pr2_pru0_gpi3 PRU0 General-Purpose Input I Y1
pr2_pru0_gpi4 PRU0 General-Purpose Input I Y4
pr2_pru0_gpi5 PRU0 General-Purpose Input I AA2
pr2_pru0_gpi6 PRU0 General-Purpose Input I AA3
pr2_pru0_gpi7 PRU0 General-Purpose Input I W2
pr2_pru0_gpi8 PRU0 General-Purpose Input I Y3
pr2_pru0_gpi9 PRU0 General-Purpose Input I AA1
pr2_pru0_gpi10 PRU0 General-Purpose Input I AA4
pr2_pru0_gpi11 PRU0 General-Purpose Input I AB1
pr2_pru0_gpi12 PRU0 General-Purpose Input I A22
pr2_pru0_gpi13 PRU0 General-Purpose Input I A23
pr2_pru0_gpi14 PRU0 General-Purpose Input I B22
pr2_pru0_gpi15 PRU0 General-Purpose Input I B23
pr2_pru0_gpi16 PRU0 General-Purpose Input I A21
pr2_pru0_gpi17 PRU0 General-Purpose Input I B21
pr2_pru0_gpi18 PRU0 General-Purpose Input I E19
pr2_pru0_gpi19 PRU0 General-Purpose Input I D19
pr2_pru0_gpi20 PRU0 General-Purpose Input I F16
pr2_pru0_gpo0 PRU0 General-Purpose Output O Y5
pr2_pru0_gpo1 PRU0 General-Purpose Output O Y6
pr2_pru0_gpo2 PRU0 General-Purpose Output O Y2
pr2_pru0_gpo3 PRU0 General-Purpose Output O Y1
pr2_pru0_gpo4 PRU0 General-Purpose Output O Y4
pr2_pru0_gpo5 PRU0 General-Purpose Output O AA2
pr2_pru0_gpo6 PRU0 General-Purpose Output O AA3
pr2_pru0_gpo7 PRU0 General-Purpose Output O W2
pr2_pru0_gpo8 PRU0 General-Purpose Output O Y3
pr2_pru0_gpo9 PRU0 General-Purpose Output O AA1
pr2_pru0_gpo10 PRU0 General-Purpose Output O AA4
pr2_pru0_gpo11 PRU0 General-Purpose Output O AB1
pr2_pru0_gpo12 PRU0 General-Purpose Output O A22
pr2_pru0_gpo13 PRU0 General-Purpose Output O A23
pr2_pru0_gpo14 PRU0 General-Purpose Output O B22
pr2_pru0_gpo15 PRU0 General-Purpose Output O B23
pr2_pru0_gpo16 PRU0 General-Purpose Output O A21
pr2_pru0_gpo17 PRU0 General-Purpose Output O B21
pr2_pru0_gpo18 PRU0 General-Purpose Output O E19
pr2_pru0_gpo19 PRU0 General-Purpose Output O D19
pr2_pru0_gpo20 PRU0 General-Purpose Output O F16
pr2_pru1_gpi0 PRU1 General-Purpose Input I D23, L5
pr2_pru1_gpi1 PRU1 General-Purpose Input I AC3, L6
pr2_pru1_gpi2 PRU1 General-Purpose Input I U6, P5
pr2_pru1_gpi3 PRU1 General-Purpose Input I AA5, N5
pr2_pru1_gpi4 PRU1 General-Purpose Input I AC4, N6
pr2_pru1_gpi5 PRU1 General-Purpose Input I J25, T4
pr2_pru1_gpi6 PRU1 General-Purpose Input I J24, T5
pr2_pru1_gpi7 PRU1 General-Purpose Input I C16, P4
pr2_pru1_gpi8 PRU1 General-Purpose Input I D14, P3
pr2_pru1_gpi9 PRU1 General-Purpose Input I B14, R2
pr2_pru1_gpi10 PRU1 General-Purpose Input I A18, R1
pr2_pru1_gpi11 PRU1 General-Purpose Input I B17, N2
pr2_pru1_gpi12 PRU1 General-Purpose Input I B16, P2
pr2_pru1_gpi13 PRU1 General-Purpose Input I B18, N1
pr2_pru1_gpi14 PRU1 General-Purpose Input I A19, P1
pr2_pru1_gpi15 PRU1 General-Purpose Input I E17, N3
pr2_pru1_gpi16 PRU1 General-Purpose Input I E16, N4
pr2_pru1_gpo0 PRU1 General-Purpose Output O D23, L5
pr2_pru1_gpo1 PRU1 General-Purpose Output O AC3, L6
pr2_pru1_gpo2 PRU1 General-Purpose Output O U6, P5
pr2_pru1_gpo3 PRU1 General-Purpose Output O AA5, N5
pr2_pru1_gpo4 PRU1 General-Purpose Output O AC4, N6
pr2_pru1_gpo5 PRU1 General-Purpose Output O J25, T4
pr2_pru1_gpo6 PRU1 General-Purpose Output O J24, T5
pr2_pru1_gpo7 PRU1 General-Purpose Output O C16, P4
pr2_pru1_gpo8 PRU1 General-Purpose Output O D14, P3
pr2_pru1_gpo9 PRU1 General-Purpose Output O B14, R2
pr2_pru1_gpo10 PRU1 General-Purpose Output O A18, R1
pr2_pru1_gpo11 PRU1 General-Purpose Output O B17, N2
pr2_pru1_gpo12 PRU1 General-Purpose Output O B16, P2
pr2_pru1_gpo13 PRU1 General-Purpose Output O B18, N1
pr2_pru1_gpo14 PRU1 General-Purpose Output O A19, P1
pr2_pru1_gpo15 PRU1 General-Purpose Output O E17, N3
pr2_pru1_gpo16 PRU1 General-Purpose Output O E16, N4

NOTE

PRU-ICSS has an internal wrapper multiplexing that allows MII_RT, EnDAT, and Sigma Delta functionality to be muxed with the PRU GPI/O signals. See PRU-ICSS I/O Interface in device TRM. Additionally, the EGPIO module can also be configured to export additional functions to EGPIO pins in place of simple GPIO. See Enhanced General-Purpose Module/Serial Capture Unit in Device TRM.