SPRS961E August 2016 – May 2019 AM5706 , AM5708
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The multichannel audio serial port (McASP) functions as a general-purpose audio serial port optimized for the needs of multichannel audio applications. The McASP is useful for time-division multiplexed (TDM) stream, Inter-Integrated Sound (I2S) protocols, and intercomponent digital audio interface transmission (DIT).
The device have integrated 8 McASP modules (McASP1-McASP8) with:
NOTE
For more information, see the Serial Communication Interface section of the Device TRM.
CAUTION
The I/O Timings provided in this section are valid only for some McASP usage modes when the corresponding Virtual I/O Timings or Manual I/O Timings are configured as described in the tables found in this section.
Table 5-72, Table 5-73, Table 5-74 and Figure 5-54 present Timing Requirements for McASP1 to McASP8.