Table 5-102 Switching Characteristics Over Recommended Operating Conditions for GMAC RMIIn Transmit 10/100 Mbits/s

NO. PARAMETER DESCRIPTION RMIIn MIN MAX UNIT
RMII11 td(REF_CLK-TXD) Delay time, REF_CLK high to selected transmit signals valid RMII0 2 13.5 ns
tdd(REF_CLK-TXEN)
td(REF_CLK-TXD) RMII1 2 13.8 ns
tdd(REF_CLK-TXEN)
AM5706 AM5708 SPRS906_TIMING_GMAC_RMIITX_07.gifFigure 5-70 GMAC Transmit Interface Timing RMIIn Operation

In Table 5-103 are presented the specific groupings of signals (IOSET) for use with GMAC RMII signals.

Table 5-103 GMAC RMII IOSETs

SIGNALS IOSET1 IOSET2
BALL MUX BALL MUX
GMAC RMII1
RMII_MHZ_50_CLK P5 0
rmii1_txd1 P2 2
rmii1_txd0 N1 2
rmii1_rxd1 T4 2
rmii1_rxd0 T5 2
rmii1_rxer N6 2
rmii1_txen N2 2
rmii1_crs N5 2
GMAC RMII0
RMII_MHZ_50_CLK P5 0
rmii0_txd1 N3 1
rmii0_txd0 N4 1
rmii0_rxd1 R2 1
rmii0_rxd0 R1 1
rmii0_txen P1 1
rmii0_rxer P3 1
rmii0_crs P4 1

Manual IO Timings Modes must be used to ensure some IO timings for GMAC. See Table 5-30Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-104Manual Functions Mapping for GMAC RMII0 for a definition of the Manual modes.

Table 5-104 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.

Table 5-104 Manual Functions Mapping for GMAC RMII0

BALL BALL NAME GMAC_RMII0_MANUAL1 CFG REGISTER MUXMODE
A_DELAY (ps) G_DELAY (ps) 0 1
P5 RMII_MHZ_50_CLK 0 0 CFG_RMII_MHZ_50_CLK_IN RMII_MHZ_50_CLK
R1 rgmii0_txd0 2444 804 CFG_RGMII0_TXD0_IN rmii0_rxd0
R2 rgmii0_txd1 2453 981 CFG_RGMII0_TXD1_IN rmii0_rxd1
P3 rgmii0_txd2 2356 847 CFG_RGMII0_TXD2_IN rmii0_rxer
P4 rgmii0_txd3 2415 993 CFG_RGMII0_TXD3_IN rmii0_crs

Manual IO Timings Modes must be used to ensure some IO timings for GMAC. See Table 5-30Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-105Manual Functions Mapping for GMAC RMII1 for a definition of the Manual modes.

Table 5-105 list the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.

Table 5-105 Manual Functions Mapping for GMAC RMII1

BALL BALL NAME GMAC_RMII1_MANUAL1 CFG REGISTER MUXMODE
A_DELAY (ps) G_DELAY (ps) 0 2
P5 RMII_MHZ_50_CLK 0 0 CFG_RMII_MHZ_50_CLK_IN RMII_MHZ_50_CLK
T5 rgmii0_txctl 2450 909 CFG_RGMII0_TXCTL_IN rmii1_rxd0
T4 rgmii0_txc 2327 926 CFG_RGMII0_TXC_IN rmii1_rxd1
N6 uart3_txd 2553 443 CFG_UART3_TXD_IN rmii1_rxer
N5 uart3_rxd 1943 1110 CFG_UART3_RXD_IN rmii1_crs