Product details

Features Programmable frequency Output frequency (MHz) 1000 Output type HCSL, LVDS, LVPECL Stability (ppm) 50 Supply voltage (V) 3.3 Jitter (ps) 0.1 Operating temperature range (°C) -40 to 85 Rating Catalog
Features Programmable frequency Output frequency (MHz) 1000 Output type HCSL, LVDS, LVPECL Stability (ppm) 50 Supply voltage (V) 3.3 Jitter (ps) 0.1 Operating temperature range (°C) -40 to 85 Rating Catalog
QFM (SIA) 8 12.25 mm² 3.5 x 3.5
  • Ultra-Low Noise, High Performance
    • Jitter: 90 fs RMS Typical fOUT > 100 MHz
    • PSRR: –70 dBc, Robust Supply Noise Immunity
  • Flexible Output Format; User Selectable
    • LVPECL up to 1 GHz
    • LVDS up to 900 MHz
    • HCSL up to 400 MHz
  • Total Frequency Tolerance of ±50 ppm
  • System Level Features
    • Frequency Margining: Fine and Coarse
    • Internal EEPROM: User Configurable Default Settings
  • Other Features
    • Device Control: I2C
    • 3.3-V Operating Voltage
    • Industrial Temperature Range (–40ºC to +85ºC)
    • 7-mm × 5-mm 8-Pin Package
    • Create a Custom Design Using the LMK61E2 With the WEBENCH® Power Designer
  • Ultra-Low Noise, High Performance
    • Jitter: 90 fs RMS Typical fOUT > 100 MHz
    • PSRR: –70 dBc, Robust Supply Noise Immunity
  • Flexible Output Format; User Selectable
    • LVPECL up to 1 GHz
    • LVDS up to 900 MHz
    • HCSL up to 400 MHz
  • Total Frequency Tolerance of ±50 ppm
  • System Level Features
    • Frequency Margining: Fine and Coarse
    • Internal EEPROM: User Configurable Default Settings
  • Other Features
    • Device Control: I2C
    • 3.3-V Operating Voltage
    • Industrial Temperature Range (–40ºC to +85ºC)
    • 7-mm × 5-mm 8-Pin Package
    • Create a Custom Design Using the LMK61E2 With the WEBENCH® Power Designer

The LMK61E2 device is an ultra-low jitter PLLatinum programmable oscillator with a fractional-N frequency synthesizer with integrated VCO that generates commonly used reference clocks. The outputs can be configured as LVPECL, LVDS, or HCSL.

The device features self start-up from on-chip EEPROM that is factory programmed to generate 156.25-MHz LVPECL output. The device registers and EEPROM settings are fully programmable in-system through I2C serial interface. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ± 5% supply.

The device provides fine and coarse frequency margining options through I2C serial interface to support system design verification tests (DVT), such as standard compliance and system timing margin testing.

The LMK61E2 device is an ultra-low jitter PLLatinum programmable oscillator with a fractional-N frequency synthesizer with integrated VCO that generates commonly used reference clocks. The outputs can be configured as LVPECL, LVDS, or HCSL.

The device features self start-up from on-chip EEPROM that is factory programmed to generate 156.25-MHz LVPECL output. The device registers and EEPROM settings are fully programmable in-system through I2C serial interface. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ± 5% supply.

The device provides fine and coarse frequency margining options through I2C serial interface to support system design verification tests (DVT), such as standard compliance and system timing margin testing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMK6C ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator Small package with BAW technology
LMK6D ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVDS oscillator Small package, improved performance, fixed-frequency LVDS oscillator with BAW technology
LMK6H ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency HCSL oscillator Small package, improved performance, fixed-frequency HCSL oscillator with BAW technology
LMK6P ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVPECL oscillator Small package, improved performance, fixed-frequency LVPECL oscillator with BAW technology

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos