The RTI modules do not support the following features:
- External clock supervising circuit to switch to internal prescale counter 0, if external clock source fails to increment in a predefined window.
- DMA requests and events fort
the WWDT only modules.
- Automatic update of all compare registers on compare match to generate periodic interrupts.
- Capture events to capture timestamps through recording of timer status.
- Two time-stamp (capture) functions for system or peripheral interrupts, one for each counter block.
- Analog Watchdog via external RC Network to prevent for runaway code.