SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Resolver to Digital Converter(RDCs) used : RDC Core-0
Number of External Resolvers connected : 1
In Mode 0 as shown in Figure 7-140, the Resolver 0's sin and cos signals are concurrently sampled using ADCR0 and ADCR1.
This is the Default mode of operation.