The OSPI module has the following features:
- Support for single, dual, quad (QSPI mode) or octal I/O instructions.
- Supports dual Quad-SPI mode for fast boot applications.
- Memory mapped ‘direct’ mode of operation for performing flash data transfers and executing code from flash memory.
- Software triggered 'indirect' mode of operation for performing low latency and non-processor intensive flash data transfers.
- Local SRAM of configurable size to reduce
Advanced High-Performance Bus (AHB) overhead and
buffer flash data during indirect transfers.
- Set of software advanced peripheral bus accessible flash control registers to perform any flash command, including data transfers up to 8-bytes at a time.
- Additional addressable memory bank to accommodate more than 8-bytes at a time.
- Support for DDR Mode and DTR protocol (including Octal DDR protocol with DQS for Octal-SPI devices)
- Programmable device sizes.
- Programmable write protected regions to block system writes from taking effect.
- Programmable delays between transactions.
- Legacy mode allowing software direct access to low level transmit and receive FIFOs, bypassing the higher layer processes.
- An independent reference clock to decouple bus clock from SPI clock – allows slow system clocks.
- Programmable baud rate generator to generate OSPI clocks.
- Features included to improve high speed read data capture mechanism.
- Option to use adapted clocks or DQS to further improve read data capturing.
- Programmable interrupt generation.
- Up to two external device selects - OSPI and QSPI
devices can be mixed
- Programmable data decoder, enables continuous addressing mode for each of the connected devices and auto-detection of boundaries between devices.
- Full integration with PHY module dedicated to more flexible and power efficient transfers.
- Supports RESET_OUT[1-0] and ECC_FAIL pins for external flash devices where ECC is checked on the flash.
- Automatic Flash device status
polling for programming operation (Auto HW Polling)