SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Each ePWM module is connected to six TZn signals (TZ1 to TZ6). TZ1 to TZ4 are sourced from the GPIO mux. TZ5 is connected to the system error fail logic, and TZ6 is sourced from the EMUSTOP output from the CPU. These signals indicate external fault or trip conditions, and the ePWM outputs can be programmed to respond accordingly when faults occur.
Figure 7-178 illustrates the trip-zone submodule within the ePWM.