SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Figure 13-148 shows integration of FSS0.
| Module Instance | Module Clock Input | Source Clock Signal | Description |
|---|---|---|---|
| FSS0 | FSS0_ICLK | OSPI0_RCLK_CLK | OSPI0 Clock |
| FSS0_VBUS_CLK | VBUS_CLK | FSS CFG and DATA Clock |
| Module Instance | Module Reset Input | Source Reset Signal | Source | Description |
|---|---|---|---|---|
| FSS0 | FSS0_RST | MOD_G_RST | SYS_RST | FSS0 system reset |
For more information on the OSPI Integration, see OSPI Integration.
For more information on the interconnects, see the System Interconnect chapter.
For more information on power, reset, and clock management, see the corresponding sections within the Device Configuration chapter.
For more information on the device interrupt controllers, see the Interrupt Controllers chapter.