SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Some of the SoC Control Modules generate MMR access error interrupts (see Section 6.1.1.2) as shown in Figure 6-5.
All control modules' MMR access error interrupts are aggregated and generate a single interrupt MMR_ACCESS_ERRAGGR to the R5 cores. The registers MMR_ACCESS_ERRAGG_MASK0, MMR_ACCESS_ERRAGG_STATUS0, and MMR_ACCESS_ERRAGG_STATUS_RAW0 are associated with this interrupt.
The MMR_ACCESS_ERRAGG_MASK0 register selects the sources which can generate the MMR_ACCESS_ERRAGGR interrupt. The MMR_ACCESS_ERRAGG_STATUS0 register indicates the status of interrupt sources which caused the MMR_ACCESS_ERRAGGR interrupt to occur. The MMR_ACCESS_ERRAGG_STATUS_RAW0 register indicates the raw status of all interrupt sources which can cause MMR_ACCESS_ERRAGGR interrupt to occur.