SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
|
Modules |
Both Core |
Both Core |
Both Core |
Single Core |
Single Core |
|---|---|---|---|---|---|
|
Device POR |
Device WARM RSTn |
Cluster RSTn1 |
GRSTn2 |
LRSTn3 |
|
R5F CPU | Yes | Yes | Yes | Yes | Yes |
VIM | Yes | Yes | Yes | Yes | No |
TCM Logic | Yes | Yes | Yes | Yes | No |
VIM RAM | No | No | No | No | No |
TCM RAM | No | No | No | No | No |
1Cluster RSTn is the reset for R5SSx by the RESET FSM using MSS_CTRL.R5SSx_CONTROL_RESET_FSM_TRIGGER
2GRSTn is the reset for CORE0/1 and CORE0/1_VIM using MSS_RCM::R5SSx_CORE0/1_GRST_CTRL
3LRSTn is the reset for CORE0/1 only using MSS_RCM::R5SSx_CORE0/1_LRST_CTRL