SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The PRU-ICSS UART0 utilize a minimal number of signal connections to interface with external devices. The PRU-ICSS UART0 signal descriptions are described in Table 7-66.
| Signal Name | Signal Type | Function |
|---|---|---|
| UART0_TXD | Output | Serial data transmit |
| UART0_RXD | Input | Serial data receive |
| UART0_CTS | Input | Clear-to-Send handshaking signal |
| UART0_RTS | Output | Request-to-Send handshaking signal |