SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The LIN module is compliant to the LIN2.1 standard in the LIN Specification Package. This standard is based on the UART serial protocol. The protocol involves a single commander and one or moreresponder nodes with a message identification for multicast transmission between any network nodes.
Section 13.4.2.3 explains how the LIN module operates in SCI mode, while Section 13.4.2.4 explains how the LIN module operates in LIN mode. The register descriptions specify which register fields are applicable for each mode.