SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Pinmux settings are left with the settings used for the boot mode.
For OSPI flash boot, OSPI interface pins are left configured as OSPI boot. UART pins are NOT touched in this boot mode.
For UART boot, UART pins are left configured as UART boot. OSPI pins are NOT touched in this boot mode.
| Boot Mode | OSPI Pin Status | UART Pin Status |
|---|---|---|
| OSPI |
MCAN1_TX=>MCAN1_TX(Default Pull) MCAN1_RX=>MCAN1_RX (Default Pull) MCAN0_TX=>MCAN0_TX(Default Pull) MCAN0_RX=>MCAN0_RX(Default Pull) QSPI0_D3=>QSPI_D3(Default Pull) QSPI0_D2=>QSPI_D2 (Default Pull) QSPI0_D1=>QSPI_D1(Default Pull) QSPI0_D0=>QSPI_D0(Default Pull) QSPI0_CLK0=>QSPI_CLK (Default Pull) QSPI0_CSn0=>QSPI_CS (Default Pull) QSPI_CLKLB =>QSPI_CLKLB(Default Pull) | Same as reset |
| UART | Same as reset | UART0_TXD=>UART0_TX D(Default Pull) UART0_RXD=>UART0_RXD (Default Pull) |