SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The AM263Px Real-time Control subsystem or CONTROLSS enables closed loop control systems with flexible interconnection between data acquisition, actuator modules, and other control signal resources.
A real-time control system is typically composed of four main elements:
The CONTROLSS consists of various control peripherals to enable full integration the Sensing and Control functionality of the device within real-time applications. The components of the subsystem are described in the following sections.
References to the C28x component/functional block (also referred to as CPU or processor core) is synonymous with the Arm Cortex-R5F MCU subsystem (R5FSS) cores.
References to SYSCLK are synonymous with the CONTROLSS_PLL/2 (200MHz) source clock.
References to the Peripheral Interrupt Expansion (PIE) unit component/functional block is synonymous with the Vectored Interrupt Manager (VIM).
References to the Control Logic Accelerator (CLA) and Configurable Logic Block (CLB) component/functional block are not applicable to this device and can be ignored.