SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Table 13-76 describes power-management features available for the UART.
For information about source clock gating and the sleep/wake-up transitions description, see Power, in the Device Configuration.
| Feature | Registers | Description |
|---|---|---|
| Clock autogating | N/A | Feature not available |
| Peripheral idle modes | N/A | Feature not available |
| Clock activity | N/A | Feature not available |
| Controller standby modes | N/A | Feature not available |
| Global wake-up enable | UART_SYSC[2] ENAWAKEUP | This bit enables the wake-up feature at module level. |
| Wake-Up sources enable | N/A | Feature not available |