SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
On this device, the PWM SyncOut x-bar is used to route signals from ePWM(s) sync output(s) to Output x-bar and SoC time sync logic.
The PWM SyncOut x-bar configured by way of the PWMSyncOutXBar[3:0].G[1:0].SEL registers. The available IP sources for each input is shown in PWMSYNCOUTXBAR figure below while the PWM SyncOut x-bar destinations is shown in the table below.
| PWMSYNCOUTXBAR Outputs | Destination-1 | Destination-2 |
|---|---|---|
| PWMSYNCOUTXBAR.Out0 | OUTPUTXBAR.G9.0 | SOC_TIMESYNC_XBAR1.IN_INTR6 |
| PWMSYNCOUTXBAR.Out1 | OUTPUTXBAR.G9.1 | SOC_TIMESYNC_XBAR1.IN_INTR7 |
| PWMSYNCOUTXBAR.Out2 | OUTPUTXBAR.G9.2 | SOC_TIMESYNC_XBAR1.IN_INTR8 |
| PWMSYNCOUTXBAR.Out3 | OUTPUTXBAR.G9.3 | SOC_TIMESYNC_XBAR1.IN_INTR9 |