SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The PRU-ICSS UART0 receiver section includes a receiver shift register (RSR), that is not memory mapped, and a receiver buffer register (RBR), memory mapped as the register UART_RBR_TBR[7-0] RBR_DATA bitfield. When the PRU-ICSS UART0 is in the FIFO mode, RBR is a 16-byte FIFO. Receiver section control is a function of the PRU-ICSS UART0 line control register - UART_LCTR. Based on the settings chosen in this register, the PRU-ICSS UART0 receiver accepts the following from the transmitting device:
RSR receives the data bits from the UART0_RXD pin. Then RSR concatenates the data bits and moves the resulting value into RBR (or the receiver FIFO), accessible in the RBR_TBR[7-0] RBR_DATA register bitfield. The PRU-ICSS UART0 also stores three bits of error status information next to each received character, to record a parity error, framing error, or break.
In the non-FIFO mode, when a character is placed in RBR and the receiver data available interrupt is enabled in the interrupt enable register - UART_INT_EN[0] ERBI, an interrupt is generated. This interrupt is cleared when the character is read from RBR. In the FIFO mode, the interrupt is generated when the FIFO is filled to the trigger level selected in the FIFO control MSB part of the register UART_INT_FIFO, and it is cleared when the FIFO contents drop below the trigger level.