SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Load the desired protocol formatting (parity, stop-bit, character length) and switch to register operational mode.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Load desired protocol formatting, see Section 13.1.4.4.8.1.5.1 , Frame Formatting | UART_LCR[5] PARITY_TYPE_2 | 0x- |
| UART_LCR[4] PARITY_TYPE_1 | ||
| UART_LCR[3] PARITY_EN | ||
| UART_LCR[2] NB_STOP | ||
| UART_LCR[1-0] PARITY_LENGTH | ||
| Switch to register operational mode | UART_LCR[7] DIV_EN | 0 |
| UART_LCR[6] BREAK_EN |