SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The Real-time Media Independent Interface (MII_RT) provides a programmable I/O interface for the PRUs to access and control up to two MII ports. The MII_RT module can also be configured to push and pull data independent of the PRU cores.
In order to guarantee the MII_RT I/O timing values published in the device data sheet, the TX_CLK_DELAYn (where n = 0 or 1) bit field in the MII_RT_TXCFG0/1 register must be set to 0h (default value).