SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
<IP>_CLK_SRC_SEL controls the select pin of the corresponding clock GCM. The GCM can take several clock cycles before the clock switch is made. The status of the switch is available on <IP>_CLK_STATUS.CLKINUSE.
<IP>_CLK_DIV_VALcontrols the divider value of the Glitch free divider. The GCD takes several clock cycles before the division takes effect. The status can be observed at <IP>_CLK_STATUS. CURRDIVIDER. The status is reflected only if the clock input to the GCD is available.
IP Clock configuration MMRs are present inside the MSS_RCM module.