SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The Spinlock module can be reset by software through the SPINLOCK_SYSCONFIG[1] SOFTRESET bit. Setting this bit to 1 enables an active software reset that is functionally equivalent to a hardware reset. Note that reading back the value of SPINLOCK_SYSCONFIG[1] SOFTRESET bit will always return 0. The software must ensure that the software reset completes before doing Spinlock operations.