SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
R5FSS in this device is configured to generate TCM address and control bus parity. Parity error detection logic in the R5FSS detects if there is any parity error on TCM address bus. These errors are aggregated in the MSS_CTRL module and one interrupt per CPU is exported to ESM.
| Description | Associated Status Register in MSS_CTRL |
|---|---|
|
ATCM bus Address parity Error |
R5SS*_CPU*_TCM_ADDRPARITY_ERRAGG_STATUS [0] R5SS*_CPU*_ATCM*_PARITY_ERR |
|
B0TCM bus Address parity Error |
R5SS*_CPU*_TCM_ADDRPARITY_ERRAGG_STATUS [1] R5SS*_CPU*_B0TCM*_PARITY_ERR |
|
B1TCM bus Address parity Error |
R5SS*_CPU*_TCM_ADDRPARITY_ERRAGG_STATUS [2] R5SS*_CPU*_B1TCM*_PARITY_ERR |
R5SS*_CPU*_TCM_ADDRPARITY_ERRAGG_STATUS_RAW: Provides raw status of TCM address Parity Error for each CPU Core
R5SS*_CPU*_TCM_ADDRPARITY_ERRAGG_STATUS: Provides masked status of TCM Address Parity Error for each CPU Core
R5SS*_CPU*_TCM_ADDRPARITY_ERRAGG_MASK: Mask register for TCM Address Parity Error
The register R5SS*_TCM_ADDRPARITY_CLR clears Parity Error interrupt.
The registers R5SS*_CORE*_ADDRPARITY_ERR_*TCM provides the Address location where the TCM address error occurred.
The R5SS*_TCM_ADDRPARITY_ERRFORCE register can be used to force error on TCM Address parity Error detection logic for diagnostic purpose.