SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The INT x-bar is further made up of unit x-bars, its architecture allows multiple interrupt sources to be active. For ease of readability, the interrupt sources are grouped together based on IP generating the same. Interrupt sources are active low and before entering the x-bar, these are inverted to be active high.
The INT x-bar configured by way of the INTXBAR[31:0].G[9:0].SEL registers. The available IP source for each INPUTx is shown in INTXBAR figure below.
Figure 7-384 INXBAR Block
Diagram| INTXBAR Outputs |
Destination-1 VIM Cluster-0 Core0 |
Destination-2 VIM Cluster-0 Core1 |
Destination-3 VIM Cluster-1 Core0 |
Destination-4 VIM Cluster-1 Core1 |
|---|---|---|---|---|
| INTXBAR.Out0 | VIM_IRQ146 | VIM_IRQ146 | VIM_IRQ146 | VIM_IRQ146 |
| INTXBAR.Out1 | VIM_IRQ147 | VIM_IRQ147 | VIM_IRQ147 | VIM_IRQ147 |
| INTXBAR.Out2 | VIM_IRQ148 | VIM_IRQ148 | VIM_IRQ148 | VIM_IRQ148 |
| INTXBAR.Out3 | VIM_IRQ149 | VIM_IRQ149 | VIM_IRQ149 | VIM_IRQ149 |
| INTXBAR.Out4 | VIM_IRQ150 | VIM_IRQ150 | VIM_IRQ150 | VIM_IRQ150 |
| INTXBAR.Out5 | VIM_IRQ151 | VIM_IRQ151 | VIM_IRQ151 | VIM_IRQ151 |
| INTXBAR.Out6 | VIM_IRQ152 | VIM_IRQ152 | VIM_IRQ152 | VIM_IRQ152 |
| INTXBAR.Out7 | VIM_IRQ153 | VIM_IRQ153 | VIM_IRQ153 | VIM_IRQ153 |
| INTXBAR.Out8 | VIM_IRQ154 | VIM_IRQ154 | VIM_IRQ154 | VIM_IRQ154 |
| INTXBAR.Out9 | VIM_IRQ155 | VIM_IRQ155 | VIM_IRQ155 | VIM_IRQ155 |
| INTXBAR.Out10 | VIM_IRQ156 | VIM_IRQ156 | VIM_IRQ156 | VIM_IRQ156 |
| INTXBAR.Out11 | VIM_IRQ157 | VIM_IRQ157 | VIM_IRQ157 | VIM_IRQ157 |
| INTXBAR.Out12 | VIM_IRQ158 | VIM_IRQ158 | VIM_IRQ158 | VIM_IRQ158 |
| INTXBAR.Out13 | VIM_IRQ159 | VIM_IRQ159 | VIM_IRQ159 | VIM_IRQ159 |
| INTXBAR.Out14 | VIM_IRQ160 | VIM_IRQ160 | VIM_IRQ160 | VIM_IRQ160 |
| INTXBAR.Out15 | VIM_IRQ161 | VIM_IRQ161 | VIM_IRQ161 | VIM_IRQ161 |
| INTXBAR.Out16 | VIM_IRQ162 | VIM_IRQ162 | VIM_IRQ162 | VIM_IRQ162 |
| INTXBAR.Out17 | VIM_IRQ163 | VIM_IRQ163 | VIM_IRQ163 | VIM_IRQ163 |
| INTXBAR.Out18 | VIM_IRQ164 | VIM_IRQ164 | VIM_IRQ164 | VIM_IRQ164 |
| INTXBAR.Out19 | VIM_IRQ165 | VIM_IRQ165 | VIM_IRQ165 | VIM_IRQ165 |
| INTXBAR.Out20 | VIM_IRQ166 | VIM_IRQ166 | VIM_IRQ166 | VIM_IRQ166 |
| INTXBAR.Out21 | VIM_IRQ167 | VIM_IRQ167 | VIM_IRQ167 | VIM_IRQ167 |
| INTXBAR.Out22 | VIM_IRQ168 | VIM_IRQ168 | VIM_IRQ168 | VIM_IRQ168 |
| INTXBAR.Out23 | VIM_IRQ169 | VIM_IRQ169 | VIM_IRQ169 | VIM_IRQ169 |
| INTXBAR.Out24 | VIM_IRQ170 | VIM_IRQ170 | VIM_IRQ170 | VIM_IRQ170 |
| INTXBAR.Out25 | VIM_IRQ171 | VIM_IRQ171 | VIM_IRQ171 | VIM_IRQ171 |
| INTXBAR.Out26 | VIM_IRQ172 | VIM_IRQ172 | VIM_IRQ172 | VIM_IRQ172 |
| INTXBAR.Out27 | VIM_IRQ173 | VIM_IRQ173 | VIM_IRQ173 | VIM_IRQ173 |
| INTXBAR.Out28 | VIM_IRQ174 | VIM_IRQ174 | VIM_IRQ174 | VIM_IRQ174 |
| INTXBAR.Out29 | VIM_IRQ175 | VIM_IRQ175 | VIM_IRQ175 | VIM_IRQ175 |
| INTXBAR.Out30 | VIM_IRQ176 | VIM_IRQ176 | VIM_IRQ176 | VIM_IRQ176 |
| INTXBAR.Out31 | VIM_IRQ177 | VIM_IRQ177 | VIM_IRQ177 | VIM_IRQ177 |