SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The cmd_idle bit in the CPDMA_Control register allows CPDMA operation to be suspended. When the idle state is commanded, the CPDMA will stop processing transmit and receive frames at the next frame boundary. Any frame currently in reception or transmission will be completed normally without suspension. For receive, and frame in process will be completed. For transmit, frames that are detected by the CPDMA after the suspend state is entered are ignored. No statistics will be kept for ignored frames. Commanded idle is similar in operation to emulation control and clock stop.