SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Figure 13-25 shows a case in peripheral mode (full-duplex).
Only channel 0 can be configured as peripheral, but the chip-enable signal can be connected to any SPIEN[i] pin and then rerouted internally to channel 0 (the MCSPI_CHCONF_0[22-21] SPIENSLV bit field). For more information, see MCSPI Peripheral Mode.
Figure 13-26 shows the peripheral single mode, which can also be configured in transmit-only mode.