SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Oject Identifiers or OIDs are an identifier mechanism standardized by ITU and ISO/IEC for naming any object, concept, or "thing" with a globally unambiguous persistent name.
An OID corresponds to a node in the "OID tree" or hierarchy, which is formally defined using the ITU's OID standard, X.660.
OID denoting 1.3.6.1.4.1.294.1 is used and followings are the OID Tree.
• 1 ISO,
• 1.3 identified-organization,
• 1.3.6 dod,
• 1.3.6.1 internet,
• 1.3.6.1.4 private,
• 1.3.6.1.4.1 enterprise,
• 1.3.6.1.4.1.294 Texas Instruments,
• 1.3.6.1.4.1.294.1 Device-Boot