SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The 3-port Gigabit Ethernet Switch (CPSW0) subsystem provides Ethernet packet communication for the device and can be configured as an Ethernet switch.
The device has one 3-port Gigabit Ethernet Switch subsystem named CPSW0 which supports two external Ethernet interfaces and one internal CPDMA host interface.
Figure 13-83 shows the CPSW0 module overview.