SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Resolver to Digital Converter(RDCs) used : RDC Core-0 and RDC Core-1
Number of External Resolvers connected : 2
In Mode 3 as shown in Figure 7-143,
First the Resolver 0's sin and cos signals are concurrently sampled using ADCR0 and ADCR1.
Next, the Resolver 1's sin and cos signals are concurrently sampled using ADCR0 and ADCR1