SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Figure 8-2 CAMSS EnvironmentThe following configuration is supported on the AM571x family of devices:
The following configuration is supported on the AM570x family of devices:
See Table 8-1, CAMSS I/O Description, and a device-specific Data Manual, for more details.
Table 8-1 summarizes the CAMSS I/O signals.
| Signal Name | I/O(1) | Description |
|---|---|---|
| csi2_0_dx0 | I | Serial CSI2 mode: Differential clock lane positive input |
| csi2_0_dy0 | I | Serial CSI2 mode: Differential clock lane negative input |
| csi2_0_dx1 | I | Serial CSI2 mode: Differential data lane positive input |
| csi2_0_dy1 | I | Serial CSI2 mode: Differential data lane negative input |
| csi2_0_dx2 | I | Serial CSI2 mode: Differential data lane positive input |
| csi2_0_dy2 | I | Serial CSI2 mode: Differential data lane negative input |
| csi2_0_dx3(2) | I | Serial CSI2 mode: Differential data lane positive input |
| csi2_0_dy3(2) | I | Serial CSI2 mode: Differential data lane negative input |
| csi2_0_dx4(2) | I | Serial CSI2 mode: Differential data lane positive input |
| csi2_0_dy4(2) | I | Serial CSI2 mode: Differential data lane negative input |
| csi2_1_dx0(2) | I | Serial CSI2 mode: Differential clock lane positive input |
| csi2_1_dy0(2) | I | Serial CSI2 mode: Differential clock lane negative input |
| csi2_1_dx1(2) | I | Serial CSI2 mode: Differential data lane positive input |
| csi2_1_dy1(2) | I | Serial CSI2 mode: Differential data lane negative input |
| csi2_1_dx2(2) | I | Serial CSI2 mode: Differential data lane positive input |
| csi2_1_dy2(2) | I | Serial CSI2 mode: Differential data lane negative input |
The Description column in Table 8-1 shows only the default function (data or clock lane) of each CSI2 differential pair. Refer to Section 8.4.5, CSI2 PHY Functional Description, for more details on configurations available.