SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The CTRL_CORE_BOOTSTRAP register is a status register which indicates the state of the sysboot0 to sysboot15 input signals. Their purpose is to select the boot interface, the device source clock configuration and also other boot related settings.
For proper device operation, sysboot14 must be tied to vss. For SR1.0, sysboot15 must be tied to vdd, but for SR2.x it is configurable. For more information, see Section 18.4.6.1.1.1, Permanent PU/PD disabling (SR 2.x only) in Chapter 18, Control Module.
SR1.0 information is valid only for the AM571x family of devices.