SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The device instantiates two CMI modules (CM profilers), one in CM1 (CMI1), and one in CM2 (CMI2). CMI1 and CMI2 are instantiations of the same debug-IP and can operate concurrently. Each of them has a separate unique hardware master-ID assigned to it (see Section 34.10.9, Master-ID Encoding).
The CM events profiling is similar to the PMI. Two exclusive instrumentation modes are supported:
It provides visibility to the user about the state of the major clock domains along the application code execution. The STP message reports the effective state of the clock domain and therefore can highlight scenarios where a particular dependency is preventing the clock domain from being switched off.
The CM event classes supported are:
When in events capture mode, the CMI supports the possibility of reporting on activity in different event classes in the same sampling window. The user can size the capture sampling window.