SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 3-26 lists the external voltage sources related to the PRCM module.
Table 3-26 lists only the voltage sources that are directly managed by the PRCM module or received by parts of the PRCM module (for example, DPLLs, LDOs, etc.). It does not give the device voltage sources not directly associated with the PRCM module. Please refer to the device Data Manual for all power pins.
| Pin | Net | Managed by the PRCM | Description |
|---|---|---|---|
| vdd | VDD_CORE_L | Yes (AVS) | Supplies VDD_CORE_L logic voltage domain |
| vdd_mpu | VDD_MPU_L | Yes (AVS, ABB, and DVFS) | Supplies VDD_MPU_L logic voltage domain |
| vdd_iva | VDD_IVAHD_L | Yes (AVS, ABB, and DVFS) | Supplies VDD_IVAHD_L logic voltage domain |
| vdd_gpu | VDD_GPU_L | Yes (AVS, ABB, and DVFS) | Supplies VDD_GPU_L logic voltage domain |
| vdd_dsp | VDD_DSP_L | Yes (AVS, ABB, and DVFS) | Supplies VDD_DSPEVE_L logic voltage domain |
| vdda_core_gmac | VDDA_DPLL_GMAC | No (fixed) | DPLL_GMAC and HSDIVIDER analog power supply |
| VDDA_DPLL_CORE | No (fixed) | DPLL_CORE and HSDIVIDER analog power supply | |
| vdda_mpu_abe | VDDA_DPLL_MPU | No (fixed) | DPLL_MPU analog power supply |
| VDDA_DPLL_ABE | No (fixed) | DPLL_ABE analog power supply | |
| vdda_dsp_iva | VDDA_DPLL_IVA | No (fixed) | DPLL_IVA analog power supply |
| VDDA_DPLL_DSP | No (fixed) | DPLL_DSP analog power supply | |
| vdda_per | VDDA_DPLL_PER | No (fixed) | DPLL_PER and PER HSDIVIDER analog power supply |
| vdda_usb1 | VDDA_DPLL_USB | No (fixed) | DPLL_USB and HS USB1 analog power supply |
| vdda_gpu | VDDA_DPLL_GPU | No (fixed) | DPLL_GPU analog power supply |
| vdda_ddr | VDDA_DPLL_DDR | No (fixed) | DPLL_DDR and DDR HSDIVIDER analog power supply |
| vdda_pcie | VDDA_DPLL_PCIE | No (fixed) | DPLL_PCIe_REF, APPL_PCIE and PCIe analog power supply |
| vdd_rtc | VDD_RTC | YES (AVS) | RTC voltage domain supply |
| vdda_rtc | VDDA_RTC | No (fixed) | RTC bias and RTC LFOSC analog power supply |
| vdda_osc | VDDA_OSC | No (fixed) | System HF OSC0/1 XTAL oscillators |
| vdds_18v | VDDA_LDO_BG_MPU | No | Supplies LDO_MPU and BG |
| VDDA_LDO_BG_GPU | No | Supplies LDO_GPU and BG | |
| VDDRAM_MPU1 | Yes(AVS) | Supplies LDO_MPU for MPU SRAM | |
| VDDS_LDO_BG_BBLDO_DSPEVE | No | Supplies LDO_DSPEVE for DSPEVE SRAM | |
| VDDS_BG_BBLDO_IVA | No | Supplies Bandgap near IVA and BBLDO | |
| VBBLDO_IVA | Yes(AVS) | IVA Back bias supply | |
| VBBLDO_MPU | YES(AVS) | MPU Back bias supply | |
| VBBLDO_DSPEVE | YES(AVS) | EVE-DSP Back bias supply | |
| VBBLDO_GPU | YES(AVS) | GPU Back bias supply | |
| VDDRAM_IVA | Yes(AVS) | Supplies LDO_IVA for IVA SRAM | |
| VDDRAM_CORE1 | Yes(AVS) | Supplies LDO_CORE for CORE SRAM | |
| VDDRAM_CORE3 | Yes(AVS) | Supplies LDO_CORE for CORE SRAM | |
| VDDRAM_CORE4 | No | Supplies LDO_CORE for CORE SRAM | |
| VDDRAM_GPU | Yes(AVS) | Supplies LDO_GPU for GPU SRAM |