SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Any initiator or target core is connected to the L3_MAIN interconnect through an NIU. NIUs act as entry points to the L3_MAIN interconnect, and also include various programming registers. Table 14-7 lists the supported master NIU ports.
| Master NIU | Description |
|---|---|
| MPU_INIT | MPU initiator port. One 64b OCP initiator port, and two 128b ports connected directly to the EMIF, bypassing L3 |
| DSP1_INIT | DSP Initiator port. One 128b MDMA interconnect initiator port (used also for cache requests) One EDMA initiator port per instance |
| IVA_INIT | Image and video accelerator (IVA) initiator port. One 128b initiator port |
| GPU_P1_INIT | GPU 128b initator port 1 |
| GPU_P2_INIT | GPU 128b initiator port 2 |
| BB2D_P1_INIT | 2D Graphics Accelerator 128b port 1 |
| BB2D_P2_INIT | BB2D 128b port 2 |
| DSS_INIT | Display SubSystem initiator port. One 128b initiator port |
| VIP1_INIT | VIP initiator ports. Two 128b initiator ports |
| CAL_INIT | CAL initiator port. One 128b initiator port |
| VPE_INIT | Video Processing engine |
| PCIE1_INIT | PCIe 1 64b initiator port |
| PCIE2_INIT | PCIe 2 64b initiator port |
| PRUSS1_P1_INIT | PRU-ICSS1 32b initiator port 1 |
| PRUSS1_P2_INIT | PRU-ICSS1 32b initiator port 2 |
| PRUSS2_P1_INIT | PRU-ICSS2 32b initiator port 1 |
| PRUSS2_P2_INIT | PRU-ICSS2 32b initiator port 2 |
| TPTC1_INIT | EDMA TPTC initiator port. Two 128b initiator ports(one read port and one write port) |
| TPTC2_INI | EDMA TPTC initiator port. Two 128b initiator ports(one read port and one write port) |
| MMU1_INIT | MMU initiator port.One 128b initiator port |
| MMU2_INIT | MMU initiator port. One 128b initiator port |
| IPU1_INIT | IPU initiator port. One 64b initiator port |
| IPU2_INIT | IPU initiator port. One 64b initiator port |
| SYSTEM_DMA_INIT | System Direct Memory Access engine 32 initiator port (32b initiator read port and 32b initiator write port) |
| MLBSS_INIT(1) | MLB 32b initiator port |
| GMAC_SW_INIT | GMAC_SW 32b initiator port |
| MMC1_INIT | MMC initiator port. One 32b initiator port |
| MMC2_INIT | MMC2 32b initiator port |
| SATA_INIT(2) | SATA 32b initiator port |
| IEEE1500_INIT | IEEE1500 32b initiator port |
| DEBUGSS_INIT | Debug subsystem 32b initiator port |
Table 14-8 lists the supported slave NIU ports.
| Slave NIU | Description |
|---|---|
| DSP1_TARG | DSP1 128b target port |
| DMM_P1_TARG | Dynamic memory management128b target port 1 |
| DMM_P2_TARG | Dynamic memory management 128b target port 2 |
| IVA_CONFIG_TARG | Video accelerator subsystem 32b configuration target port |
| IVA_SL2IF_TARG | Video accelerator subsystem 128b SL target port |
| L4_CFG_TARG | L4 CFG 32b target port |
| L4_WKUP_TARG | L4 WKUP 32b target port |
| TPTC_P1_TARG | EDMA_TPTC 32b target port 1 |
| TPTC_P2_TARG | EDMA_TPTC 32b target port 2 |
| TPCC_TARG | EDMA_TPCC (TPCC) 32b target port |
| VCP1_TARG(1) | VCP 64b target port 1 |
| VCP2_TARG(1) | VCP 64b target port 2 |
| OCMC_RAM1_TARG | On-chip memory controller 128b target port 1 |
| PCIe1/2_TARG | PCIe1/2 64b target port |
| GPU_TARG | 3D graphics accelerator 64b target port |
| IPU1_P1_TARG | DUAL Cortex M4 subsystem 64b target port 1 |
| IPU1_P2_TARG | IPU1 64b target port 2 |
| IPU2_P1_TARG | IPU2 64b target port 1 |
| IPU2_P2_TARG | IPU2 64b target prot2 |
| GPMC_TARG | General-purpose memory controller target port |
| L4_PER/1/2/3_TARG | L4 interconnect peripherals 32b initiator port |
| MCASP1_TARG | McASP1 32b target port |
| MCASP2_TARG | McASP2 32b target port |
| MCASP3_TARG | McASP3 32b target port |
| DSS_TARG | Display subsystem 64b target port |
| BB2D_TARG | BB2D 32b target port |
| QSPI_TARG | QSPI 32b target port |
| MMU1_TARG | Memory management unit (MMU) 128b target port 1 |
| MMU2_TARG | MMU 128b target port 2 |
| PRUSS1_TARG | PRU-ICSS1 32b target port |
| PRUSS2_TARG | PRU-ICSS2 32b target port |
| L3_INSTR_TARG | L3 instrumentation 32b target port |
| DEBUGSS_TARG | Debug subsystem 32b target port |