SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 3-332 lists the power mode controls for the power domain.
| Parameter Name | Memory Bank | Control Bit Field | Access Type |
|---|---|---|---|
| Memory Area – State Control (logic in RETENTION state) | SL2_MEM | PM_IVA_PWRSTCTRL[9] SL2_MEM_RETSTATE | Read/write |
| Memory Area – State Control (logic in RETENTION state) | HWA_MEM | PM_IVA_PWRSTCTRL[8] HWA_MEM_RETSTATE | Read only |
| Power Domain – Low-Power State Change Control | PM_IVA_PWRSTCTRL[4] LOWPOWERSTATECHANGE | Read/write | |
| Memory Area – State Control (logic in ON state) | TCM_2_MEM | PM_IVA_PWRSTCTRL[23:22] TCM2_MEM_ONSTATE | Read only |
| Memory Area – State Control (logic in ON state) | TCM_1_MEM | PM_IVA_PWRSTCTRL[21:20] TCM1_MEM_ONSTATE | Read only |
| Logic Area – Retention State Control | PM_IVA_PWRSTCTRL[2] LOGICRETSTATE | Read only | |
| Memory Area – State Control (logic in ON state) | SL2_MEM | PM_IVA_PWRSTCTRL[19:18] SL2_MEM_ONSTATE | Read only |
| Memory Area – State Control (logic in ON state) | HWA_MEM | PM_IVA_PWRSTCTRL[17:16] HWA_MEM_ONSTATE | Read only |
| Memory Area – State Control (logic in RETENTION state) | TCM_2_MEM | PM_IVA_PWRSTCTRL[11] TCM2_MEM_RETSTATE | Read/write |
| Memory Area – State Control (logic in RETENTION state) | TCM_1_MEM | PM_IVA_PWRSTCTRL[10] TCM1_MEM_RETSTATE | Read/write |
| Power Domain – State Transition Control | PM_IVA_PWRSTCTRL[1:0] POWERSTATE | Read/write |
Table 3-333 lists the status of the power modes for the power domain.
| Parameter Name | Memory Bank | Status Bit Field |
|---|---|---|
| Power Domain – Last Power State Entered Status | PM_IVA_PWRSTST[25:24] LASTPOWERSTATEENTERED | |
| Memory Area – State Status | TCM_1_MEM | PM_IVA_PWRSTST[9:8] TCM1_MEM_STATEST |
| Memory Area – State Status | TCM_2_MEM | PM_IVA_PWRSTST[11:10] TCM2_MEM_STATEST |
| Memory Area – State Status | SL2_MEM | PM_IVA_PWRSTST[7:6] SL2_MEM_STATEST |
| Memory Area – State Status | HWA_MEM | PM_IVA_PWRSTST[5:4] HWA_MEM_STATEST |
| Power Domain – State Transition Status | PM_IVA_PWRSTST[20] INTRANSITION | |
| Logic Area – State Status | PM_IVA_PWRSTST[2] LOGICSTATEST | |
| Power Domain – State Status | PM_IVA_PWRSTST[1:0] POWERSTATEST |