SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The GPU subsystem is based on the PowerVR SGX544-MP1 subsystem. The GPU architecture comprises the following elements:
Figure 12-3 shows the GPU top-level block diagram.
Figure 12-3 GPU Block DiagramThe SGX544-MP1 has 1 × SGX544 core. The crossbar enables SGX544 core to access the SLC. The SLC is a 64-KiB unified multibanked cache with two banks of 32 KiB. The cache line size is 64 bytes. The SGX544 core accesses are interleaved in the different banks.