SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 24-235 lists the transmit-and-receive procedure using the polling method.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure the channel according to the mode. | See Table 24-212. | |
| Start the channel. | MCSPI_CHxCTRL[0] EN | 1 |
| Write the transmitter register with data. | MCSPI_TXx | 0x- |
| Wait until transmit/receive word? | MCSPI_CHxSTAT[2] EOT | =1 |
| Stop the channel. | MCSPI_CHxCTRL[0] EN | 0 |
| Read the receiver register. | MCSPI_TXx | 0x- |