SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 3-199 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
| Module | Clock | Clock Type |
|---|---|---|
| DSS | HDMI_DPLL_CLK | Functional |
| DSS_GFCLK | Functional | |
| HDMI_PHY_GFCLK | Functional | |
| HDMI_CEC_GFCLK | Functional | |
| VIDEO1_DPLL_CLK | Functional | |
| DSS_L3_GICLK | Interface(1) | |
| BB2D | BB2D_GFCLK | Functional |
| DSS_L3_GICLK | Interface |
Table 3-200 lists the supported wake-up request generation capability for each module of the clock domain.
| Module | Wake-Up Feature |
|---|---|
| DSS | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DMA_SYSTEM-DMA) |
| BB2D | None |
Table 3-201 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Clock-Management Protocol | Status Bit Field | Role |
|---|---|---|---|
| DSS | Master/slave | CM_DSS_DSS_CLKCTRL[18] STBYST | Standby status |
| CM_DSS_DSS_CLKCTRL[17:16] IDLEST | Idle status | ||
| BB2D | Master/slave | CM_DSS_BB2D_CLKCTRL[18] STBYST | Standby status |
| CM_DSS_BB2D_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-202 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
|---|---|---|---|---|---|
| DSS | Available | N/A | Available | CM_DSS_DSS_CLKCTRL[1:0] MODULEMODE | Read/write |
| BB2D | Available | N/A | Available | CM_DSS_BB2D_CLKCTRL[1:0] MODULEMODE | Read/write |