SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The RGB channel type is used to provide data for a client that expects to transmit RGB data. In all modes the client is always RGBA 8888 data. The lower bits, if not provided by the data stream, are a replication of the lower bit of the data. For outbound data the input is assumed to be RGB 888 and the Alpha value is taken from the Background Color register to make a full ARGB 8888. The lower bits are dropped from this data, if a data type specifies less then the full 8 bits per color. The client has individual data buses for each component so they have no order dependency in the data bus.