SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The L3_MAIN interconnect supports a built-in performance monitoring feature by implementing a statistics collector (NOC_SC) component, which computes traffic statistics within a user-defined window and periodically reports to the user through the CT_STM interface. Ten NOC_SC instances are instantiated in the device:
Statistics collectors (SC_SDRAM and SC_LAT) can report:
The performance metrics are interleaved with software instrumentation data at the L3_MAIN interconnect level.
The performance monitoring probes implement three main functions:
The probes can be configured to detect the NTTP and OCP link events summarized in Table 34-15.
| Link Event | NTTP | OCP | Definition |
|---|---|---|---|
| NONE | ✓ | ✓ | No event selected |
| ANY | ✓ | ✓ | Any clock cycles |
| TRANSFER | ✓ | ✓ | Word has been accepted by the receiver. |
| WAIT | ✓ | – | Transfer has been initiated but the transmitter currently has no data to send. |
| BUSY | ✓ | ✓ | Receiver applies flow control |
| PKT | ✓ | ✓ | Transfer of a new packet header |
| DATA | ✓ | ✓ | Transfer of a payload word |
| IDLES | ✓ | ✓ | No communication over the link |
| LATENCY | ✓ | – | Debug bit detection |
The probes can be configured to filter the traffic based on the criteria summarized in Table 34-16.
| Filters | Comment |
|---|---|
| Master address | Mask and match |
| Slave address(2) | |
| UserInfo | |
| Read | Opcode is a load |
| Write | Opcode is a store |
| Error | Mask and match |
| OCP address(1) |
Table 34-17 specifies the master address mapping (all statistics collectors).
| Master-ID | Initiator |
|---|---|
| 0x0 | MPU |
| 0x10 | CS_DAP |
| 0x14 | IEEE1500_2_OCP |
| 0x20 | DSP1 MDMA |
| 0x24 | DSP1 CFG |
| 0x28 | DSP1 DMA |
| 0x2C | Reserved |
| 0x30 | Reserved |
| 0x34 | Reserved |
| 0x3A | IVA ICONT1 |
| 0x42 | Reserved |
| 0x46 | Reserved |
| 0x4A | Reserved |
| 0x4E | Reserved |
| 0x50 | PRU-ICSS1 PRU1 |
| 0x54 | PRU-ICSS1 PRU2 |
| 0x58 | PRU-ICSS2 PRU1 |
| 0x5C | PRU-ICSS2 PRU2 |
| 0x60 | IPU1 |
| 0x64 | IPU2 |
| 0x68 | DMA_SYSTEM RD |
| 0x6A | DMA_SYSTEM WR |
| 0x6C | Reserved |
| 0x6E | Reserved |
| 0x70 | EDMA_TC1 WR |
| 0x72 | EDMA_TC1 RD |
| 0x74 | EDMA_TC2 WR |
| 0x76 | EDMA_TC2 RD |
| 0x80 | DSS |
| 0x84 | MLB(1) |
| 0x86 | MMU1 |
| 0x88 | PCIe_SS1 |
| 0x8C | PCIe_SS2 |
| 0x8E | MMU2 |
| 0x90 | VIP1 P1 |
| 0x92 | VIP1 P2 |
| 0x94 | Reserved |
| 0x96 | Reserved |
| 0x98 | Reserved |
| 0x9A | Reserved |
| 0x9C | VPE P1 |
| 0x9E | VPE P2 |
| 0xA0 | MMC1 |
| 0xA2 | GPU P1 |
| 0xA4 | MMC2 |
| 0xA6 | GPU P2 |
| 0xA8 | BB2D P1 |
| 0xAA | BB2D P2 |
| 0xAC | GMAC_SW |
| 0xAE | Reserved |
| 0xB0 | Reserved |
| 0xB4 | USB1 |
| 0xB8 | USB2 |
| 0xBC | USB3(1) |
| 0xC0 | Reserved |
| 0xC4 | Reserved |
| 0xCC | SATA(2) |
| 0xD2 | Reserved |
| 0xD6 | Reserved |
| 0xDA | Reserved |
| 0xDE | Reserved |
Table 34-18 specifies the slave address mapping (SC_LAT only).
| Slave | Address (hex) |
|---|---|
| Reserved | 0x0 |
| Reserved | 0x1 |
| DMM P1 | 0x2 |
| Reserved | 0x3 |
| DSP1 SDMA | 0x4 |
| Reserved | 0x5 |
| DSS | 0x6 |
| Reserved | 0x7 |
| Reserved | 0x8 |
| Reserved | 0x9 |
| Reserved | 0xA |
| BB2D | 0xB |
| GPMC | 0xC |
| GPU | 0xD |
| HOST_CLK1_1 | 0xE |
| HOST_CLK1_2 | 0xF |
| IPU1 | 0x10 |
| IPU2 | 0x11 |
| IVA CONFIG | 0x12 |
| IVA SL2IF | 0x13 |
| L4_CFG | 0x14 |
| L4_PER1 P1 | 0x15 |
| L4_PER1 P2 | 0x16 |
| L4_PER1 P3 | 0x17 |
| L4_PER2 P1 | 0x18 |
| L3_INSTR | 0x19 |
| L4_PER2 P3 | 0x1A |
| L4_PER3 P1 | 0x1B |
| L4_PER3 P2 | 0x1C |
| L4_PER3 P3 | 0x1D |
| L4_WKUP | 0x1E |
| McASP1 | 0x1F |
| McASP2 | 0x20 |
| McASP3 | 0x21 |
| MMU1 | 0x22 |
| MMU2 | 0x23 |
| OCMC_RAM1 | 0x24 |
| OCMC_RAM2 | 0x25 |
| OCMC_RAM3 | 0x26 |
| Reserved | 0x27 |
| PCIe_SS1 | 0x28 |
| PCIe_SS2 | 0x29 |
| PRU-ICSS1 | 0x2A |
| PRU-ICSS2 | 0x2B |
| Reserved | 0x2C |
| Reserved | 0x2D |
| Reserved | 0x2E |
| Reserved | 0x2F |
| EDMA_TPCC | 0x30 |
| EDMA_TC1 | 0x31 |
| EDMA_TC2 | 0x32 |
| Reserved | 0x35 |
| VCP1(1) | 0x36 |
| VCP2(1) | 0x37 |
| QSPI | 0x39 |
| HOST_CLK2_1 | 0x40 |
| DEBUGSS CT_TBR | 0x41 |
| L4_PER2 P2 | 0x42 |
The probes implement a user-defined set of counters that aggregate the events sampled by the detector and filtered according to the user setup.
Statistics collectors counter values are accessible by application software.
Table 34-19 summarizes the performance probe aggregation modes.
| Aggregation Mode | Description |
|---|---|
| FILTER_HIT | The counter increments by 1 when the filter hits. |
| MIN_MAX_HIT | The counter increments by 1 when the filter hits and the selected event information is within range. |
| – Payload length (bytes) | |
| – Pressure value | |
| – Request/response latency (clock cycles) | |
| EVT_INFO | The selected event information is added to the counter value when the filter hits. |
| Payload length (bytes) | |
| Pressure value | |
| Request/response latency (clock cycles) | |
| AND_FILTER | The counter increments by 1 when all unit filters hit. |
| OR_FILTER | The counter increments by 1 when at least one unit filter hits. |
| SUM_REQ_EVT | The counter sums the events from any request port. |
| SUM_RSP_EVT | The counter sums the events from any response port. |
| SUM_ALL_EVT | The counter sums the events from any port. |
| EXT_EVT | The counter increments by 1 when selected external event input signal is sampled high. |