SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Main hardware reset: Assertion of the reset signal on the main hardware reset input of the PCIe subsystem unconditionally brings the entire PCIe controller back to its default state. The main HW reset impacts both non-sticky and sticky bits of the PCIe controller.
The PCIECTRL_TI_CONF_DEVICE_TYPE[3:0] TYPE (RC/EP) bitfield and the remaining TI wrapper configuration registers (PCIe_SS_TI_CONF) are sensitive to main hardware reset only.