SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
There is a dedicated thermal sensor to monitor operating temperature of the GPU subsystem in the chip. The GPU temperature processing logic is located within the device CTRL_MODULE_CORE and is capable to generate a thermal alert interrupt which can be mapped to all (host) interrupt controllers within the device, via the device IRQ_CROSSBAR. The thermal logic can also generate a thermal shut-down warm reset event to the device PRCM. For further details on the GPU thermal management operation features and register settings, refer to the Thermal Management Related Registers of the Control Module.